ID 50956
DownShape position changed during backward movement in APPROACH. | ||||
Description | A simultaneous overlapping of DR and ESCAPE channels is not permitted in the APPROACH geometry. This error indicates that a movement of the DR channel was detected during an active ESCAPE request. | |||
Response | Class | 7 | Movement stop. | |
Solution | Class | 6 | After an ESCAPE request in the APPROACH geometry, the DR channels must wait with another request until the previous one ends. This can be checked with the bit bahn_state.approach_active_r in the PLC. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Expected and stored start position of the DR channel with the currently active ESCAPE request. | ||||
%2: | Expected value [0.1 10^-3 mm or ø] | |||
Expected and stored start position of the DR channel with the currently active ESCAPE request. | ||||
%3: | Current value[0.1 10^-3 mm or ø] | |||
Distance between the current DR and the stored DR positions. | ||||
Error type | 1, Error message from NC program. | |||
| ||||