ID 50951
APPROACH position at given path distance different from reported ESCAPE start position. | ||||
Description | The reported start position of the DR channel does not match the position in the ESCAPE channel in the case of an ESCAPE request within the APPROACH area. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Program the identical APPROACH geometry in the DR and ESCAPE channels. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Distance reported in the APPROACH geometry reported by the DR channel. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Position reported in the APPROACH geometry reported by the DR channel. | ||||
%3: | Error value [0.1 10^-3 mm or ø] | |||
Position calculated in teh ESCAPE channel. | ||||
%4: | Error value [0.1 10^-3 mm or ø] | |||
Deviation between reported and calculated positions | ||||
Error type | 1, Error message from NC program. | |||
| ||||