ID 50950
APPROACH-definition in DownShape and Escape-channel different. | ||||
Description | The APPROACH definitions in the DR and ESCAPE channels must be identical. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Program the identical APPROACH geometry in the DR and ESCAPE channels. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Distance of the entire APPROACH geometry in the DR channel. | ||||
%2: | Expected value [0.1 10^-3 mm or ø] | |||
Distance of the entire APPROACH geometry in the ESCAPE channel. | ||||
%3: | Current value [-] | |||
Difference between the programmed distances. | ||||
%4: | Identification number [-] | |||
ESCAPE start request ID | ||||
%5: | Identification number [-] | |||
ESCAPE restart request ID | ||||
Error type | 1, Error message from NC program. | |||
| ||||