ID 60333
Invalid maximum speed in dynamic data for spindle. | ||||
Description | Rotating tools can be provided with dynamic limit data in the tool parameters. A tool change (D, T) and the CNC command S[GET_DYNAMIC_DATA]ur(*) for activating the tool dynamics limit data define the maximum spindle speed P-TOOL-00014 and maximum acceleration P-TOOL-00015 of the tool in the spindle interpolator. In the present case, the value setting for P-TOOL-00014 is too large. (*)Example for spindle named S | |||
Response | Class | 1 | Warning is output and value is corrected. | |
Solution | Class | 1 | Correctly assign P-TOOL-00014 in the tool | |
Parameter | %1: | Logical axis number | ||
Logical axis number (P-AXIS-00016) of the spindle axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Value set for | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
P-TOOL-00014 | ||||
%4: | Corrected value[1µm/s or 0.001°/s] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||