ID 60332
Invalid minimum speed in dynamic data for spindle. | ||||
Description | Rotating tools can be provided with dynamic limit data in the tool parameters. A tool change (D, T) and the CNC command S[GET_DYNAMIC_DATA]ur(*) for activating the tool dynamics limit data define the maximum spindle speed P-TOOL-00014 and maximum acceleration P-TOOL-00015 of the tool in the spindle interpolator. The minimum spindle speed P-TOOL-00013 is additionally set for endless turning. Parameter setting of tool dynamic data is only necessary and effective if the logical axis number of assigned spindle is not 0. In the present case, the permitted minimum value of P-TOOL-00013 is negative. This is not permitted. (*)Example for spindle named S | |||
Response | Class | 1 | Warning is output and value is corrected. | |
Solution | Class | 1 | Correctly assign P-TOOL-00013 in the tool | |
Parameter | %1: | Logical axis number | ||
Logical axis number (P-AXIS-00016) of the spindle axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Value set for P-TOOL-00013 | ||||
%3: | Upper limit value [1µm/s or 0.001°/s] | |||
P-TOOL-00014 | ||||
%4: | Lower limit value [1µm/s or 0.001°/s] | |||
| ||||
%5: | Corrected value [1µm/s or 0.001°/s] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||