ID 110636
Activation/deactivation of single axis function in the path interpolator requires restart of the control. | ||||
Description | The single axis function in the path interpolator can only be activated and deactivated by the axis parameter P-AXIS-00457 by rebooting the controller. The previous setting remains active. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Change the entry P-AXIS-00457 only in configuration mode or when the CNC is disabled. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Commanded value of P-AXIS-00457 | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00457 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||