ID 46058
No NC block was assigned to input ParamMdi. | |||
Description | An axis group is in operation mode MDI (Manual block). To start NC commands, a rising edge was applied to the "Start" input of the MCV_GrpOperationMode function block. NC commands can be started by defining them at the time of the rising edge at the "Start" input via the "ParamMdi" input of the function block. Therefore, assign the NC command sequence as a character string to the "ParamMdi" input. An error is output since only an empty character string is applied to the “ParamMdi” input at the time of the rising edge at the “Start” input. | ||
Response | Class | - | No job is sent to the motion controller. |
Solution | Class | - | A character string containing valid NC commands must be assigned to the “ParamMdi” input at the time of the rising edge at the “Start” input of the MCV_GrpOperationMode function block. |
Error type | - | ||
| |||