ID 1001140
Maximum number of axes exceeded. | ||||
Description | The number of parameterised axes exceeds the permitted upper limit. | |||
Response | Class | 1 | Start-up is executed with the permitted upper limit. Axes are created up to the specified upper limit. | |
Solution | Class | 7 | Check and correct configuration. | |
Parameter | %1: | Current value [-] | ||
Number of parameterised axes | ||||
%2: | Limit value [-] | |||
Permitted upper limit | ||||
Error type | - | |||
| ||||