ID 60328
Invalid gear resolution for tool change. | ||||
Description |
| |||
Response | Class | 7 |
| |
Solution | Class | 6 |
| |
Parameter | %1: |
| ||
| ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
| ||||
%3 | Current value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||
Invalid gear resolution for tool change. | ||||
Description |
| |||
Response | Class | 7 |
| |
Solution | Class | 6 |
| |
Parameter | %1: |
| ||
| ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
| ||||
%3 | Current value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||