ID 22016
If P-CHAN-00253 is active, A1 to A32 may only be configured as aliases. | ||||
Description | A configured channel axis has the same name P-CHAN-00006 as the configured alias name of this axis P-AXIS-00297 in the axis list. This is not permitted when P-CHAN-00253 is active. | |||
Response | Class | 1 | Warning and correct the parameter P-CHAN-00253 to 0. Start-up is continued. | |
Solution | Class | 1 | Either correct P-CHAN-00253 to 0 or change the configured name of the channel axis P-CHAN-00006 to avoid any name collision with A1 to A31. | |
Parameter | %1: | Error value [-] | ||
Configured axis name in the channel list | ||||
%2: | Corrected value [-] | |||
Necessary change in the configuration | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||