ID 14106
Thread start angle offset @P112 must be greater than/equal to 0° and smaller than 360°. | |||
Description | Thread start angle offset @P112 must be greater than/equal to 0° and less than 360°. | ||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. |
Solution | Class | - | Check the input parameters. |
Error type | 1, Error message from the NC program | ||
| |||