ID 14096
Infeed angle @P14 must be greater than -89° and smaller than 89°. | |||
Description | Infeed angle @P14 must be greater than -89° and smaller than 89°. | ||
Response | Class | - | Error: Transition to error state. Complete reset of the NC channel necessary. |
Solution | Class | - | Check the input parameters. |
Error type | 1, Error message from the NC program | ||
| |||