ID 46056
An operation mode change is discarded because in same plc cycle more than one operation mode was commanded. | |||
Description | The MCV_GrpOperationMode function block is used to change the operation mode (Standby, Automatic, MDI, Homing, Manual Mode) of an axis group and then command the required state (Start, Stop, Reset) in this operation mode. The function block is implemented so that there is an input for each operation mode and state. The error message is always output if no job is sent to the motion controller. There are 2 reasons for this:
| ||
Response | Class | - | No job is sent to the motion controller. |
Solution | Class | - | Check whether one of the two reasons listed in the description applies to why the operation mode change is not executed. Change the PLC application appropriately to prevent this from reoccurring. |
Error type | - | ||
| |||