ID 50922
Radius not zero on start move. | ||||
Description | When the ORBIT channel is activated, the radius must be 0 (corresponds to the Y PCS position in the DR channel). This is not the case. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 7 | Before the ORBIT channel is activated, the radius (Y axis) must be programmed to 0 in the DR channel. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Current radius (Y PCS position in the DR channel) | ||||
%2: | Limit value [0.1 10^-3 mm or ø] | |||
Maximum permitted radius when the ORBIT channel is activated | ||||
Error type | 1, Error message from NC program. | |||
| ||||