ID 50918
Invalid non convex geometry. | ||||
Description | In die sinking technology, only convex contours may be programmed with the active equidistant calculation (*) to define orbit geometry. The geometry element attributes are also dependent on the direction of rotation of the orbit (forward/backward motion). In the present case, an inconsistency occurred in the direction of rotation and the required correction side of the equidistant. (*) #TRACK CHAN ON[EXTEND=1 MAX_SCALE=6 MAX_EQUID=8] | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Check and correct orbit program for correct convex geometry. | |
Parameter | %1: | Current value [-] | ||
Correction side equidistant | ||||
%2: | Current value [-] | |||
Direction of rotation of orbit | ||||
%3 | Current value [-] | |||
Control information / direction of circular rotation | ||||
Error type | 1, Error message from NC program. | |||
| ||||