ID 50917
Invalid parameter setting, r_max_equidist , p_admin->param.r_max_scale. | ||||
Description | When the ORBIT channel is activated, the parameters for the maximum scaling and equidistant radii are defined with the command
The error is output when the value for the maximum scaling radius is less than 0 or the value for the maximum equidistant radius is less than the maximum scaling radius. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 7 | Check and correct the programming of the values for MAX_SCALE and MAX_EQUID in #TRACK CHAN ON [EXTEND="DR channel number" MAX_SCALE=<val> MAX_EQUID=<val>] in the ORBIT channel. | |
Parameter | %1: | Current value [0.1 10^-3 mm or ø] | ||
Value for MAX_EQUID in #TRACK CHAN ON [EXTEND="DR channel number" MAX_SCALE=<val> MAX_EQUID=<val>]. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Value for MAX_SCALE in #TRACK CHAN ON [EXTEND="DR channel number" MAX_SCALE=<val> MAX_EQUID=<val>]. | ||||
%3 | Current value [0.1 10^-3 mm or ø] | |||
Difference between MAX_EQUID and MAX_SCALE. | ||||
%4 | Limit value [0.1 10^-3 mm or ø] | |||
Limit for difference. | ||||
Error type | 1, Error message from NC program. | |||
| ||||