ID 50961
Start position not in workspace.. | ||||
Description | The start position in manual mode is outside the workspace when workspace and protection area monitoring is active [FCT-C14// Special features in manual mode]. This is not possible with the selected setting of P-CHAN-00442. | |||
Response | Class | 6 | Abrupt stop for all axes. | |
Solution | Class | 6 | Check the workspace, check P-CHAN-00442. Set the Suppress error output from workspace monitoring in manual mode control unit to move backward in the workspace in manual mode. | |
Parameter | %1: | Identification number [-] | ||
ID of the workspace affected | ||||
%2: | Current value [-] | |||
Bit identifier of the affected axes | ||||
%3 | Error value [0.1 10^-3 mm or ø] | |||
3-dimensional output of positions | ||||
Error type | 1, Error message from NC program. | |||
| ||||