ID 50924
Too many blocks within programmed #CONTOUR LOOKAHEAD area. | ||||
Description | NC program sequences can be marked with the command #CONTOUR LOOKAHEAD LOG ON/OFF so that the CNC can supply the HLI with motion blocks in the contour look-ahead area.
The contour look-ahead function must be activated by the parameter P-CHAN-00650 (or P-STUP-00070). (FCT_CONTOUR_LAH) If the function is deactivated, this error is also output when the command is programmed. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 7 | Increase P-CHAN-00658 (or P-STUP-00076) or reduce the contour look-ahead area and check P-CHAN-00650 (or P-STUP-00070) | |
Parameter | %1: | Block number [-] | ||
Current motion block which exceeds the maximum number. | ||||
%2: | Upper limit value [-] | |||
Maximum number of motion blocks in the contour look-ahead area (P-CHAN-00658 or P-STUP-00076) | ||||
Error type | 1, Error message from NC program. | |||
| ||||