ID 50916
.Position of X-axis at DownShapeStart/ESCAPE-start must be ZERO. | ||||
Description | The DR and SCAPE channels move only in the Y-Z plane after the APPROACH. The 3-dimensional contours results from superimposing the orbit channel. The error message means that an ESCAPE request was reported by the DR channel where the start position has a PCS position unequal to 0. This is not permitted since the DR and ESCAPE channels move in the Y-Z plane only. | |||
Response | Class | 6 | Movement stop. | |
Solution | Class | 7 | No programming of the X axis in the DR channel after the APPROACH | |
Parameter | %1: | Error value [0.1 10^-3 mm or ø] | ||
X PCS position reported with ESCAPE request. | ||||
%2: | Current value [-] | |||
ESCAPE start request ID | ||||
%3 | Current value [-] | |||
ESCAPE restart request ID | ||||
Error type | 1, Error message from NC program. | |||
| ||||