ID 70561
Reference position could not be written to drive. | ||||
Description | The value read by the drive after writing P-AXIS-00152 does not match with P-AXIS-00152. | |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check why the parameter was not written, e,g, write protection for parameter in drive. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Error value [0.1 10^-7 mm or ø] | |||
Value that was reread by the drive | ||||
%3 | Expected value[0.1 10^-7 mm or ø] | |||
Value that was written to the drive. | ||||
Error type | 11, Error message from position controller. | |||
| ||||