ID 70552
Multiple drive idents for torque limitation given. | ||||
Description | The drive torque must be limited for the [FCT-M8] Move to fixed stop function. For this reason, the function modifies a drive object. However, several torque limitation objects are specified in the configuration. The configuration should only contain one object with the name TORQUE_LIMIT.
Example: antr.fixed_stop.drive_ident[0].wr_ident TORQUE_LIMIT … antr.fixed_stop.drive_ident[2].wr_ident TORQUE_LIMIT
| |||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. The Move to fixed stop function cannot be used for this axis. | |
Solution | Class | 6 | Correct configuration of drive objects | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Error value [-] | |||
Index of double object | ||||
%3: | Current value [-] | |||
Index of first object found | ||||
%4: | Error value [-] | |||
Name of the double object P-AXIS-00721 | ||||
%5: | Current value [-] | |||
Name of the first object P-AXIS-00721 | ||||
Error type | - | |||
| ||||