ID 70550
Moving to fixed stop still active, fixed stop was detected. | ||||
Description | This warning message is generated if the CNC triggers a reset after the fixed stop is detected. The Move to fixed stop function remains active [FCT-M8]. The function must be terminated explicitly after the fixed stop is detected since a backward motion from the fixed stop should take place after deactivation. This warning message can be suppressed by the parameter P-AXIS-00717.
Example: N10 G01 X0 F1000 X[FIXED_STOP OFF] | |||
Response | Class | 1 | Warning, no reaction. | |
Solution | Class | 1 | Deactivate Move to fixed stop | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
State of the Move to fixed stop function. | ||||
%3: | Current value [-] | |||
State of the fixed stop detection function. | ||||
%4: | Current value [0.1 10^-3 mm or ø] | |||
Position of the fixed stop. | ||||
Error type | 11, Error message from position controller. | |||
| ||||