ID 70549
Moving to fixed stop aborted by CNC reset. | |||
Description | This error message is output for safety reasons if Move to fixed stop [FCT-M8] is aborted by a CNC reset and the fixed stop was not yet detected. Before the machine can continue, make sure that the obstacle or the fixed stop is removed from the motion path. This message can be suppressed by the axis parameter P-AXIS-00715 Remove obstacle or fixed stop. | ||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. Transition to error state. Move to fixed stop is aborted |
Solution | Class | 7 | Remove obstacle or fixed stop |
Parameter | %1 | Logical axis number [-] | |
Logical axis number P-AXIS-00016 of concerned axis. | |||
%2 | Current value [-] | ||
Fixed stop detected | |||
Error type | 11, Error message from position controller. | ||
| |||