ID 70548
Permissible tolerance window exceeded during movement to fixed stop. Check the fixed stop. | ||||
Description | After detection of the fixed stop [FCT-M8], the fixed stop can be monitored against a tolerance window (see P-AXIS-00713). The CNC generates this error message if the fixed stop breaks off and exits the tolerance window.
Possible causes:
Possible solutions:
| |||
Response | Class | 6 | Controlled halt of the axis, the control loop is closed. Transition to error state. The Move to fixed stop function remains active. | |
Solution | Class | 7 | Check fixed stop, reduce torque | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Error value [0.1 10^-3 mm or ø] | |||
Current position of the fixed axis | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Position at first detection of the fixed stop | ||||
%4: | Lower limit value [0.1 10^-3 mm or ø] | |||
Lower limit for fixed stop position | ||||
%5: | Upper limit value [0.1 10^-3 mm or ø] | |||
Upper limit for fixed stop position | ||||
Error type | 11, Error message from position controller. | |||
| ||||