ID 70544
Timeout during reading/writing drive data for fixed stop movement. | ||||
Description | When the Move to fixed stop function is activated and deactivated [FCT-M8], drive objects must be changed. It is impossible to complete the read or write operations for an object within the specified time.
Possible reasons are:
| |||
Response | Class | 6 | Movement stop. Transition to error state. If the Move to fixed stop function is active during the error, it will remain active. | |
Solution | Class | 6 | Check fieldbus, drive and parameterisation. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type P-AXIS-00020 of the affected axis | ||||
%3: | Current value [-] | |||
Internal identifier P-AXIS-00719 of the drive object that could not be read or written. | ||||
Error type | 11, Error message from position controller. | |||
| ||||