ID 70539
Moving to fixed stop not supported for configured drive type. | |||
Description | The drive type configured (P-AXIS-00020) does not currently support the Move to fixed stop function [FCT-M8]. Currently, the function can be used for SERVOS and CANopen drives. | ||
Response | Class | 7 | Controlled halt of the axis, the control loop is closed. |
Solution | Class | 6 | The Move to fixed stop function cannot be used for this drive type. |
Parameter | %1 | Logical axis number [-] | |
Logical axis number P-AXIS-00016 of axis affected | |||
%2 | Drive type [-] | ||
Drive type not supported P-AXIS-00020 | |||
Error type | 11, Error message from position controller. | ||
| |||