ID 50909
Error in calculation / preparation of shift value. | ||||
Description | In connection with the #SHIFT functionality (*) the iterative calculation algorithm was unable to calculate a valid shift value with the current conditions due to the programmed geometry, the technology parameters and the measurement. | |||
Response | Class | 4 | Movement stop. | |
Solution | Class | 6 | Please contact the control manufacturer. | |
Parameter | %1: | Block number [-] | ||
Block number of the current block described | ||||
%2: | Line number in file [-] | |||
Line number of the current block described | ||||
%3: | Current value [-] | |||
Block type of the current block described | ||||
Error type | 1, Error message from NC program. | |||
| ||||