ID 50885

Moving to fixed stop already active.

Description

When the Move to fixed stop function is activated [FCT-M8], the function is already active on the axis. The Move to fixed stop function was not deactivated during a preceding CNC reset since the axis is still located at the fixed stop.

 

Example:

N20 G01 X200 F1000 X[FIXED_STOP On](error 50885)

 

Possible solution:

N10 G01 X0 F1000 X[FIXED_STOP OFF]
N20 G01 X200 X[FIXED_STOP ON]

Response

Class

4

Controlled halt of the axis, the control loop is closed. Transition to error state.

Solution

Class

6

Check and modify the NC program.

Deactivate the Move to fixed stop function before reselecting.

Parameter

%1

Logical axis number [-]

Logical axis number P-AXIS-00016 of concerned axis.

%2

Error value [-]

State of the Move to fixed stop function

Error type

1, Error message from NC program.