ID 50884
Actual position request for axis moving to fixed stop not possible. | ||||
Description | While an axis is located at the fixed stop [FCT-M8], no actual position request may be made for this axis. The Move to fixed stop function was not deactivated during a preceding CNC reset since the axis is still located at the fixed stop.
Example with error: #CHANNEL INIT [ACTPOS] (* Error message 50884 *)
Possible solution: G01 X0 F1000 X[FIXED_STOP OFF]
#CHANNEL INIT [ACTPOS]
| |||
Response | Class | 4 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check and modify the NC program. Ignore the affected axis in the actual position request. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Current value [-] | |||
State of the Move to fixed stop function | ||||
%3: | Current value [-] | |||
State of the fixed stop detection function | ||||
Error type | 1, Error message from NC program. | |||
|