ID 21969
Moving to fixed stop already active. | |||
Description | When the Move to fixed stop function is activated (see [FCT-M8]), the function is already active on the axis.
Example with error: N10 G01 X100 F1000 X[FIXED_STOP ON] … N50 G01 X200 F1000 X[FIXED_STOP ON] (Error 21969)
Possible solution: N10 G01 X100 F1000 X[FIXED_STOP ON] … N40 G01 X0 X[FIXED_STOP OFF] N50 G01 X200 F1000 X[FIXED_STOP ON] | ||
Response | Class | 2 | Abort NC program processing. Transition to error state. |
Solution | Class | 3 | Check and modify the NC program. |
Parameter | %1 | Logical axis number [-] | |
Logical axis number P-AXIS-00016 of concerned axis | |||
Error type | 1, Error message from NC program. | ||
| |||