ID 21994
Path from start-up list will be ignored. | ||||
Description | The program paths of NC channels can either be configured in the channel lists (P-CHAN-00401 to P-CHAN-00404) or in the start-up list (P-STUP-00018 to P-STUP-00021). Then the program paths in the channel lists are given priority. The transfer of program paths from the start-up list is discarded, The controller start-up is continued. | |||
Response | Class | 1 | Warning, no reaction. | |
Solution | Class | 6 | Delete the configuration of the program paths for the channel from one of the two lists before the next start-up. | |
Parameter | %1: | Error value [-] | ||
Path from start-up list | ||||
%2: | Error value [-] | |||
Logical path number | ||||
%3 | Error value [-] | |||
Path priority | ||||
%4 | Error value [-] | |||
Path type | ||||
Error type |
| |||
| ||||