ID 50886
Fixed stop not detected. | ||||
Description | The fixed stop was not detected during the Move to fixed stop function [FCT-M8].
Possible causes:
| |||
Response | Class | 4 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 6 | Check the fixed stop and the parameterisation. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis | ||||
%2: | Current value [0.1%] | |||
Start the fixed stop monitoring function in the approach block | ||||
%3 | Current value [0.1%] | |||
End the fixed stop monitoring function in the approach block | ||||
Error type | 1, Error message from NC program. | |||
| ||||