ID 70554
Programmed axis coupling still active at program end. | ||||
Description | At program end, programmed axis couplings are still enabled with #GEAR LINK [.] for the affected axis. | |||
Response | Class | 5 | Controlled halt of the axis, the control loop is closed. | |
Solution | Class | 7 | Disable axis coupling with #GEAR LINK OFF before program end. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis with active coupling | ||||
%2: | Error value [-] | |||
Coupling state | ||||
%3: | Current value [-] | |||
Coupling initiator | ||||
Error type | 11, Error message from position controller. | |||
| ||||