ID 1000180
Invalid CPU number. | ||||
Description | Could not find the specified CPU number. | |||
Response | Class | - | The assignment is made via the operating system. | |
Solution | Class | - | Check entry P-RTCF-00015 in parameter file and correct if necessary. | |
Parameter | %1: | Current value [-] | ||
Parameterised CPU number P-RTCF-00015 | ||||
%2: | Limit value [-] | |||
Maximum number of CPUs | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||