ID 1000181
Setting the thread affinity failed. | ||||
Description | Failure on assigning the specified CPU number to the thread. | |||
Response | Class | 1 | The assignment is made via the operating system. | |
Solution | Class | 1 | Check entry P-RTCF-00015 in parameter file and correct if necessary. | |
Parameter | %1: | Current value [-] | ||
Specified CPU number P-RTCF-00015 | ||||
%2: | Limit value [-] | |||
Maximum number of CPUs | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||