ID 60241
Programmed velocity exceeds speed monitoring limit. | ||||
Description | The programmed velocity exceeds the maximum permissible actual velocity P-AXIS-00311 with velocity monitoring switched on (P-AXIS-00312). If P-AXIS-00311 is zero or is not specified, the limit value for velocity monitoring is set to P-AXIS-00268. | |||
Response | Class | 6 | Stop the axis and abort the NC program. | |
Solution | Class | 6 | Set the programmed velocity to less than the maximum permissible actual velocity P-AXIS-00311 | |
Parameter | %1: |
| ||
Logical axis number (P-AXIS-00016) of the spindle | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current value of the programmed velocity. | ||||
%3: | Error value [1µm/s or 0.001°/s] | |||
Incorrect value of the programmed velocity. | ||||
%4: | Limit value [1µm/s or 0.001°/s] | |||
Maximum permissible value of the actual velocity P-AXIS-00311. | ||||
Error type | 1, Error message from NC program. | |||
| ||||