ID 1001125
Number of channels does not match to configuration. | ||||
Description | For certain configurations (P-STUP-00007) only a set of number of channel is possible. In this case the configured number of channels does not match with the actual configuration. | |||
Response | Class | 1 | Correct the entry number for channels. | |
Solution | Class | 1 | Correct the start-up list. | |
Parameter | %1: | Expected value [-] | ||
Expected number of channels. | ||||
%2: |
| |||
Configured number of channels, P-STUP-00001 | ||||
%3: | Corrected value [-] | |||
Corrected number of channels. | ||||
Error type | 6, Error message by data transfer to control device. | |||
| ||||