ID 1000159
Too many axes for spindles configured. | ||||
Description | The maximum number of spindles was exceeded. Please contact the controller manufacturer if more spindles are required. | |||
Response | Class | 3 | No start-up possible | |
Solution | Class | 7 | Reduce number of spindles | |
Parameter | %1: | Current value [µs] | ||
Number of configured spindles | ||||
%2: | Limit value [µs] | |||
Maximum number of spindles possible | ||||
Error type | - | |||
| ||||