ID 301013
No memory to create further collision pair. | ||||
Description | The maximum number of pairs was exceeded when an attempt was made to define a new collision pair using #COLL DEF [PAIR=<>]. | |||
Response | Class | 4 | Stop motion and abort NC program. | |
Solution | Class | 6 | NC program correction: check the collision definition. | |
Parameter | %1: |
| ||
Name of collision pair | ||||
%2: |
| |||
Name of first graphic object | ||||
%3: |
| |||
Name of second graphic object | ||||
%4: |
| |||
Maximum number of pairs | ||||
Error type | 1, Error message from NC program. | |||
| ||||