ID 301006
Could not create new graphic object. | ||||
Description | New graphic object could not be created using #SCENE ADD [GOBJECT=<> ] since maximum number is reached. | |||
Response | Class | 4 | Stop motion and abort NC program. | |
Solution | Class | 6 | NC program correction: check the graphic objects and reduce their number if necessary | |
Parameter | %1: |
| ||
Name of graphic object to be created | ||||
%2: |
| |||
Maximum number of graphic objects | ||||
Error type | 1, Error message from NC program. | |||
| ||||