ID 294538
DSE measuring channel is occupied. | ||||
Description | The DSE measuring channel is occupied. | |||
Response | Class | 7 | Stop axis motion immediately. | |
Solution | Class | 6 | Check measuring channel. Do reset. | |
Parameter | %1: | Current value [-] | ||
Actual value of the measuring channel. | ||||
%2: | Logical axis number [-] | |||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%3: | Drive type [-] | |||
Drive type of the axis. | ||||
%4: | NC block number [-] | |||
NC block number. | ||||
Error type | 11, Error message from position controller. | |||
| ||||