ID 294528
DSE homing error. | ||||
Description | There was an error in the homing sequence of a DSE drive. | |||
Response | Class | 7 | Motion stop. All active commands inhibited. | |
Solution | Class | 6 | Eliminate error. Do reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Drive type [-] | |||
Drive type of the axis. | ||||
%3: | NC block number [-] | |||
NC block number. | ||||
%4: | State [-] | |||
Return value of subroutine. | ||||
Error type | 11, Error message from position controller. | |||
| ||||