ID 294051
I2T-Monitoring: Current of motor cable falls below 100 per cent again. | ||||
Description | The current load of the motor cable has again dropped below 100 per cent. | |||
Response | Class | 1 | Warning output. | |
Solution | Class | 1 | - | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type of the axis. | ||||
%3: | Current value [0.1%] | |||
Current load of motor cable. | ||||
Error type | 11, Error message from position controller. | |||
| ||||