ID 294050
Current limit of the motor cable exceeded 100 per cent (wait about 60s). | ||||
Description | Current load of motor cable exceeds 100 percent. | |||
Response | Class | 7 | Guided stop. Active commands inhibited. | |
Solution | Class | 6 | Wait approx. 60 s. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Drive type [-] | |||
Drive type of the axis. | ||||
%3: | Current value [0.1%] | |||
Current load of motor cable. | ||||
Error type | 11, Error message from position controller. | |||
| ||||