ID 294040
DSE drive was stopped because of an error in another drive. | ||||
Description | The DSE drive was stopped due to an error in another axis. | |||
Response | Class | 7 | Abrupt axis stop, feed hold for the other axes. | |
Solution | Class | 6 | Remedy error in other axis and do nc reset. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Drive type [-] | |||
Drive type of the axis. | ||||
%3: | NC block number [-] | |||
Block number in the NC program. | ||||
Error type | 11, Error message from position controller. | |||
| ||||