ID 294037
DSE watchdog error. | ||||
Description | The maximum permissible calculation time was exceeded. | |||
Response | Class | 7 | Trajectory control stop. All active commands inhibited. | |
Solution | Class | 6 | Eliminate error. Reset the fault on the DSE-module. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Drive type [-] | |||
Drive type of the axis. | ||||
%3: | NC block number [-] | |||
Block number in the NC program. | ||||
Error type | 11, Error message from position controller. | |||
| ||||