ID 292049
CNC interface version is too old. Incompatible with the current TcCOM object of geometric feed adaptation. | ||||
Description | The version number of the TcCOM object for geometric feed adaptation does not match the version number of the CNC interface. The CNC version is obsolete. | |||
Response | Class | - | The TcCOM object cannot be loaded. | |
Solution | Class | - | Update the CNC. | |
Parameter | %1: | Current value [-] | ||
Transformation ID used. | ||||
%2: | Current value [-] | |||
Major version number of the TcCOM object for geometric feed adaptation | ||||
%3: | Current value [-] | |||
Minor version number of the TcCOM object for geometric feed adaptation | ||||
%4: | Error value[-] | |||
Major version number of the CNC interface. | ||||
%5: | Error value[-] | |||
Minor version number of the CNC interface. | ||||
Error type | - | |||
| ||||