ID 280712
Job stack lower than expected. | ||||
Description | Internal Error. Current job stack is corrupted. Abort | |||
Response | Class | - |
| |
Solution | Class | - |
| |
Parameter | %1: | Current value [-] | ||
Interface type affected by error: 1: Shortcut interface, job start 2: Shortcut Interface, Job stop 3: PLCopen channel interface 4: CTM Interface | ||||
%2: | Current value [-] | |||
Interface number | ||||
%3: | Current value [-] | |||
Stack size | ||||
%4: | Current value [-] | |||
Expected size | ||||
Error type |
| |||
| ||||