ID 280608
Responded job/part ID unknown. | ||||
Description | A acknowledgement was sent from the PLC. However, the job ID is invalid. Since the message belongs to a pending master job, it is probably not terminated. The program must be aborted. | |||
Response | Class | - |
| |
Solution | Class | - |
| |
Parameter | %1: | Current value [-] | ||
Job ID of the response | ||||
%2: | Current value [-] | |||
ID of the commanded decoder | ||||
%3: | Current value [-] | |||
Log. Number of the PLC function sending the acknowledgement. | ||||
Error type | - | |||
| ||||