ID 270110
Unknown block type in EXT_TO_IPO interface. | ||||
Description | When using the external command interface of the spindle/a SAI, an unknown command type was used. For external commanding of a spindle, see | |||
Response | Class | 1 | Warning output, command is discarded. | |
Solution | Class | 1 | Change PLC program: | |
Parameter | %1: | Logical axis number [-] | ||
Achsnummer | ||||
%2: | Error value [-] | |||
Unknown type | ||||
Error type | - | |||
| ||||